Active
RoHS Compliant
Lead-free

IR4427S

25 V dual-channel low-side gate driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR4427S
IR4427S
ea.

Product details

  • Channels
    2
  • Input Vcc
    6 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Source)
    2.3 A
  • Output Current (Sink)
    3.3 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    65 ns
  • Turn On Propagation Delay
    85 ns
  • Voltage Class
    25 V
OPN
IR4427STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 25 V dual-channel low-side gate driver IC with typical 2.3 A source and 3.3 A sink current in 8-lead SOIC and PDIP package for MOSFETs and IGBTs. The proprietary latch immune CMOS technologies enable ruggedized monolithic construction. The logic inputs are compatible with standard CMOS or LSTTL output. The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction. Propagation delays are matched to simplify use in high frequency applications.

Features

  • Supply volt. rage with 25 V Vccmax
  • Gate drive supply range: 6 to 20V
  • CMOS Schmitt-triggered inputs
  • Matched prop. delay for both chan.
  • Outputs in phase with inputs

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }